Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Indoor/outdoor Fiber Optic Cable, 6-fiber, office distribution, multimode, OM3, ULSZH, aqua. Provides Rodent Resistance.
| Regional Availability | Asia | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
| Cable Type | Tight buffer |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 8-1592141-9 6x50/125 OM3 EN50575 CLASS C ULSZH [Serial NUMBER] [METRE MARK] |
| Strength Members | E-glass yarns |
| Fibers per Subunit, quantity | 6 |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
| Minimum Bend Radius, loaded | 150 mm | 5.906 in |
| Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
| Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
| Standards Compliance | IEC 60794-1 | TIA-492AAAC (OM3) |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Cable weight | 46 kg/km | 30.911 lb/kft |
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
| Regional Availability | Asia | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
| Cable Type | Tight buffer |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 8-1592141-9 6x50/125 OM3 EN50575 CLASS C ULSZH [Serial NUMBER] [METRE MARK] |
| Strength Members | E-glass yarns |
| Fibers per Subunit, quantity | 6 |
| Diameter Over Jacket | 6.4 mm | 0.252 in |
| Minimum Bend Radius, loaded | 150 mm | 5.906 in |
| Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
| Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
| Standards Compliance | IEC 60794-1 | TIA-492AAAC (OM3) |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Cable weight | 46 kg/km | 30.911 lb/kft |
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |