Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber indoor/outdoor cable, 48-fiber, ULSZH, loose tube, gel-filled, Singlemode G.652.D and G.657.A1, Meters jacket marking, Blue jacket color. Provides Rodent Resistance
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-LA |
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Armor Type | Non-metallic rods |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Filler, quantity | 4 |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O.CABLE 760240171 EXT GRP ARMOUR 48X9/125 SINGLE MODE [Serial number] [metre mark] |
| Fibers per Subunit, quantity | 12 |
| Cable Length | 1000 m | 3280.84 ft |
| Diameter Over Jacket | 15 mm | 0.591 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 465 mm | 18.307 in |
| Minimum Bend Radius, unloaded | 350 mm | 13.78 in |
| Tensile Load, long term, maximum | 6000 N | 1348.854 lbf |
| Tensile Load, short term, maximum | 9000 N | 2023.281 lbf |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Cable weight | 230 kg/km | 154.553 lb/kft |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-LA |
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Armor Type | Non-metallic rods |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Filler, quantity | 4 |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O.CABLE 760240171 EXT GRP ARMOUR 48X9/125 SINGLE MODE [Serial number] [metre mark] |
| Fibers per Subunit, quantity | 12 |
| Cable Length | 1000 m | 3280.84 ft |
| Diameter Over Jacket | 15 mm | 0.591 in |
| Minimum Bend Radius, loaded | 465 mm | 18.307 in |
| Minimum Bend Radius, unloaded | 350 mm | 13.78 in |
| Tensile Load, long term, maximum | 6000 N | 1348.854 lbf |
| Tensile Load, short term, maximum | 9000 N | 2023.281 lbf |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Cable weight | 230 kg/km | 154.553 lb/kft |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |