Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPCC-7EYP

Base Product: FPCC

  • Available in:
  • Europe
  • Latin America
  • Middle East/Africa
  • North America

Fiber Optic Patch Cord, duplex, singlemode, 1.2 mm OFNP jacket, SC/UPC-SC/APC, yellow

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of FPCC-7EYP by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Cord Length    
No configured items found.
Features and Benefits
  • 1.2 mm diameter fiber patch cords use Reduced Bend Radius (RBR) fiber cable
  • Typically used in environments where space constraints and cable routing prove most challenging
  • 1.2 mm diameter cable provides a 65% space savings over commonly used 2.0 mm cable
  • Quareo managed fiber cable assemblies feature CPID (connection point identification) technology

Product classification

Regional Availability Europe | Latin America | Middle East/Africa | North America
Product Type Fiber patch cord, duplex

General Specifications

Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Blue
Color, connector B Blue
Jacket Color Yellow
Transmission Standards TIA/EIA-604 FOCIS-3

Dimensions

Diameter Over Jacket 1.2 mm | 0.047 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.2 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Environmental Specifications

Qualification Standards GR-326 CORE | GR-409 | GR-449-CORE

Packaging and Weights

Packaging quantity 1

Product classification

Regional Availability Europe | Latin America | Middle East/Africa | North America
Product Type Fiber patch cord, duplex

General Specifications

Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Blue
Color, connector B Blue
Jacket Color Yellow
Transmission Standards TIA/EIA-604 FOCIS-3

Dimensions

Diameter Over Jacket 1.2 mm | 0.047 in

Optical Specifications

Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.2 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Environmental Specifications

Qualification Standards GR-326 CORE | GR-409 | GR-449-CORE

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Building Information Modeling (BIM) Objects