Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPCA-7MYP

Base Product: FPCA

  • Available in:
  • Latin America
  • North America

Fiber Optic Patch Cord, singlemode, 1.2 mm OFNP jacket, SC/UPC-LC/APC, yellow

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of FPCA-7MYP by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Cord Length    
No configured items found.
Features and Benefits
  • 1.2 mm diameter fiber patch cords use Reduced Bend Radius (RBR) fiber cable
  • Typically used in environments where space constraints and cable routing prove most challenging
  • 1.2 mm diameter cable provides a 65% space savings over commonly used 2.0 mm cable
  • Designed with integrated strain relievers, safeguarding circuit integrity
  • Available with flat dielectric, flat toneable/locatable dielectric, armored or 5mm round cable

Product classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, simplex

General Specifications

Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Green
Color, connector B Green
Jacket Color Yellow
Transmission Standards TIA/EIA-604 FOCIS-10 | TIA/EIA-604 FOCIS-3

Dimensions

Diameter Over Jacket 1.2 mm | 0.047 in

Optical Specifications

Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 65 dB

Environmental Specifications

Qualification Standards GR-326 CORE | GR-409 | GR-449-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, simplex

General Specifications

Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Green
Color, connector B Green
Jacket Color Yellow
Transmission Standards TIA/EIA-604 FOCIS-10 | TIA/EIA-604 FOCIS-3

Dimensions

Diameter Over Jacket 1.2 mm | 0.047 in

Optical Specifications

Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 65 dB

Environmental Specifications

Qualification Standards GR-326 CORE | GR-409 | GR-449-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Building Information Modeling (BIM) Objects