Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, Singlemode, LC/UPC to LC/UPC duplex, 3.0 mm LSZH & OFNR, Yellow, 150 m
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Jacket Color | Yellow |
| Polarity | Pairs, flipped |
| Diameter Over Jacket | 3 mm | 0.118 in |
| Click on image to enlarge. |
| Tensile Load, long term, maximum | 120 N | 26.977 lbf |
| Tensile Load, short term, maximum | 400 N | 89.924 lbf |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Insertion Loss, maximum | 0.3 dB |
| Return Loss, minimum | 50 dB |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Jacket Color | Yellow |
| Polarity | Pairs, flipped |
| Diameter Over Jacket | 3 mm | 0.118 in |
| Tensile Load, long term, maximum | 120 N | 26.977 lbf |
| Tensile Load, short term, maximum | 400 N | 89.924 lbf |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Insertion Loss, maximum | 0.3 dB |
| Return Loss, minimum | 50 dB |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
| Packaging quantity | 1 |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |