Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, OS2, LC/LC duplex, 1.8 mm LSZH & OFNR, 80 m
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Jacket Color | Yellow |
| Polarity | Pairs, flipped |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
| Click on image to enlarge. |
| Fiber Type | G.657.A2, TeraSPEED® | OS2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.3 dB |
| Return Loss, minimum, connector A | 50 dB |
| Return Loss, minimum, connector B | 50 dB |
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Jacket Color | Yellow |
| Polarity | Pairs, flipped |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
| Fiber Type | G.657.A2, TeraSPEED® | OS2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.3 dB |
| Return Loss, minimum, connector A | 50 dB |
| Return Loss, minimum, connector B | 50 dB |
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
| Packaging quantity | 1 |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |