Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, Simplex, 0.9mm, LSZH, Singlemode, SC/UPC to SC/UPC, Yellow, 2 m
| Regional Availability | Asia | Australia/New Zealand | China | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, simplex | 
| Connector A, quantity | 1 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Connector B, quantity | 1 | 
| Color, boot B | Blue | 
| Color, connector B | Blue | 
| Jacket Color | Yellow | 
| Diameter Over Jacket | 0.9 mm | 0.035 in | 
| Click on image to enlarge. | 
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° | 1.00 lb @ 90 ° | 
| Insertion Loss, maximum | 0.25 dB | 
| Return Loss, minimum | 50 dB | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | Asia | Australia/New Zealand | China | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, simplex | 
| Connector A, quantity | 1 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Connector B, quantity | 1 | 
| Color, boot B | Blue | 
| Color, connector B | Blue | 
| Jacket Color | Yellow | 
| Diameter Over Jacket | 0.9 mm | 0.035 in | 
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° | 1.00 lb @ 90 ° | 
| Insertion Loss, maximum | 0.25 dB | 
| Return Loss, minimum | 50 dB | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |