Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2055083-5 | OCJ-S1-05MASHA-S2

Base Product: OCJ

  • Available in:
  • EMEA

Fiber Optic Patch Cord, Duplex, Singlemode, SC/UPC to SC/APC, yellow, 5 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability EMEA
Product Type Fiber patch cord, duplex

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Green
Color, connector B Green
Jacket Color Yellow

Dimensions

Diameter Over Jacket 1.8 mm | 0.071 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Insertion Loss, maximum, connector A 0.5 dB
Insertion Loss, maximum, connector B 0.5 dB
Return Loss, minimum, connector A 50 dB
Return Loss, minimum, connector B 60 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability EMEA
Product Type Fiber patch cord, duplex

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Green
Color, connector B Green
Jacket Color Yellow

Dimensions

Diameter Over Jacket 1.8 mm | 0.071 in

Optical Specifications

Insertion Loss, maximum, connector A 0.5 dB
Insertion Loss, maximum, connector B 0.5 dB
Return Loss, minimum, connector A 50 dB
Return Loss, minimum, connector B 60 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted