Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1448277 | FPC2Y-APSC/DLC-P-10M

Base Product: FPC2Y

  • Available in:
  • Latin America
  • North America

Fiber Optic Patch Cord, Duplex, Singlemode, SC/APC to LC/UPC, yellow, 10 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, duplex

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Green
Color, connector B Green
Jacket Color Yellow

Dimensions

Diameter Over Jacket 2 mm | 0.079 in

Optical Specifications

Insertion Loss, maximum, connector A 0.3 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, duplex

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Green
Color, connector B Green
Jacket Color Yellow

Dimensions

Diameter Over Jacket 2 mm | 0.079 in

Optical Specifications

Insertion Loss, maximum, connector A 0.3 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant