Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Ultra Low Loss ULL TeraSPEED® MPO(Unpinned) to LC/APC G B Ruggedized fanout Cable, 12-Fiber, LSZH, 12 fiber PmP 2.0 mm /B2ca
Configure and display product variants of U4GMPLGCD by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | Europe | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Ruggedized fanout | 
| Product Brand | SYSTIMAX ULL | 
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
| Color, boot A | Black | 
| Color, connector A | Green | 
| Color, boot B | Green | 
| Color, connector B | Green | 
| Construction Type | Stranded | 
| Furcation Color | Yellow | 
| Interface, Connector A | MPO-12/APC Female | 
| Interface, Connector B | LC/APC | 
| Interface Feature, connector B | Grade B performance | 
| Jacket Color | Yellow | 
| Polarity | Method B Enhanced (ULL) | 
| Fibers per Subunit, quantity | 12 | 
| Total Fibers, quantity | 12 | 
| Cable Assembly Length Range (m) | 3 – 999 | 
| Cable Assembly Length Range (ft) | 10 – 999 | 
| Click on image to enlarge. | 
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A2, TeraSPEED® | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| EN50575 CPR Cable EuroClass Fire Performance | B2ca | 
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) | 
| Agency | Classification | 
| ANATEL   | Compliant | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Europe | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Ruggedized fanout | 
| Product Brand | SYSTIMAX ULL | 
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
| Color, boot A | Black | 
| Color, connector A | Green | 
| Color, boot B | Green | 
| Color, connector B | Green | 
| Construction Type | Stranded | 
| Furcation Color | Yellow | 
| Interface, Connector A | MPO-12/APC Female | 
| Interface, Connector B | LC/APC | 
| Interface Feature, connector B | Grade B performance | 
| Jacket Color | Yellow | 
| Polarity | Method B Enhanced (ULL) | 
| Fibers per Subunit, quantity | 12 | 
| Total Fibers, quantity | 12 | 
| Cable Assembly Length Range (m) | 3 – 999 | 
| Cable Assembly Length Range (ft) | 10 – 999 | 
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A2, TeraSPEED® | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| EN50575 CPR Cable EuroClass Fire Performance | B2ca | 
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) | 
| Click on image to enlarge. | 
| Agency | Classification | 
| ANATEL   | Compliant | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |