Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Multi Distribution Break Out Cable Singlemode MPO/8 equipment unpinned to SC/APC, 8 fibers, LSZH, 20 meters
| Regional Availability | Europe | Middle East/Africa |
| Product Type | Fiber array cable assembly |
| Ordering Note | Not available in the United States or Canada |
| Connector A, quantity | 1 |
| Color, boot A | Gray |
| Color, connector A | Green |
| Connector B, quantity | 8 |
| Color, boot B | Green |
| Color, connector B | Green |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-08/APC Female |
| Interface Feature, connector A | Female | QSFP configuration | Unpinned |
| Interface, Connector B | SC/APC |
| Interface Feature, connector B | Grade B performance |
| Jacket Color | Yellow |
| Polarity | Method B (LL) |
| Fibers per Subunit, quantity | 8 |
| Total Fibers, quantity | 8 |
| Breakout Length, connector B | 750.062 mm | 29.53 in |
| Cord Length | 20 m | 65.617 ft |
| Diameter Over Jacket | 3 mm | 0.118 in |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Minimum Bend Radius | 2.5 mm | 0.098 in |
| Minimum Bend Radius, loaded | 45 mm | 1.772 in |
| Minimum Bend Radius, unloaded | 24 mm | 0.945 in |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.35 dB |
| Insertion Loss, maximum, connector B | 0.25 dB |
| Return Loss, minimum, connector A | 60 dB |
| Return Loss, minimum, connector B | 60 dB |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Europe | Middle East/Africa |
| Product Type | Fiber array cable assembly |
| Ordering Note | Not available in the United States or Canada |
| Connector A, quantity | 1 |
| Color, boot A | Gray |
| Color, connector A | Green |
| Connector B, quantity | 8 |
| Color, boot B | Green |
| Color, connector B | Green |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-08/APC Female |
| Interface Feature, connector A | Female | QSFP configuration | Unpinned |
| Interface, Connector B | SC/APC |
| Interface Feature, connector B | Grade B performance |
| Jacket Color | Yellow |
| Polarity | Method B (LL) |
| Fibers per Subunit, quantity | 8 |
| Total Fibers, quantity | 8 |
| Breakout Length, connector B | 750.062 mm | 29.53 in |
| Cord Length | 20 m | 65.617 ft |
| Diameter Over Jacket | 3 mm | 0.118 in |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Minimum Bend Radius | 2.5 mm | 0.098 in |
| Minimum Bend Radius, loaded | 45 mm | 1.772 in |
| Minimum Bend Radius, unloaded | 24 mm | 0.945 in |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.35 dB |
| Insertion Loss, maximum, connector B | 0.25 dB |
| Return Loss, minimum, connector A | 60 dB |
| Return Loss, minimum, connector B | 60 dB |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |