Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

300001774147 | FPM-07/7-AN012M-39/25

  • Available in:
  • Latin America
  • North America

Fiber Optic Patch Cord, OS2, SC/UPC-SC/UPC, 4-fiber RBR, 2.0 mm subunits, 12 m, yellow, 39"/25" breakouts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Latin America | North America
Product Type Fiber distribution cable assembly
Product Series FPM

General Specifications

Connector A, quantity 4
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 4
Color, boot B Blue
Color, connector B Blue
Construction Type Stranded
Jacket Color Yellow

Dimensions

Breakout Length, connector A 990.6 mm | 39 in
Breakout Length, connector B 635 mm | 25 in
Cord Length 12 m | 39.37 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.2 dB
Return Loss, minimum, connector A 57 dB
Return Loss, minimum, connector B 57 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Latin America | North America
Product Type Fiber distribution cable assembly
Product Series FPM

General Specifications

Connector A, quantity 4
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 4
Color, boot B Blue
Color, connector B Blue
Construction Type Stranded
Jacket Color Yellow

Dimensions

Breakout Length, connector A 990.6 mm | 39 in
Breakout Length, connector B 635 mm | 25 in
Cord Length 12 m | 39.37 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.2 dB
Return Loss, minimum, connector A 57 dB
Return Loss, minimum, connector B 57 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Building Information Modeling (BIM) Objects