Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, Multi-fiber, Singlemode, 24 fibers, SC/UPC to SC/UPC, yellow, 50 m
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | FPM |
Connector A, quantity | 24 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 24 |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Stranded |
Jacket Color | Yellow |
Breakout Length, connector A | 635 mm | 25 in |
Breakout Length, connector B | 635 mm | 25 in |
Cord Length | 50 m | 164.042 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum, connector A | 0.2 dB |
Insertion Loss, maximum, connector B | 0.2 dB |
Return Loss, minimum, connector A | 57 dB |
Return Loss, minimum, connector B | 57 dB |
Environmental Space | Plenum |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | Latin America | North America |
Product Type | Fiber distribution cable assembly |
Product Series | FPM |
Connector A, quantity | 24 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 24 |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Stranded |
Jacket Color | Yellow |
Breakout Length, connector A | 635 mm | 25 in |
Breakout Length, connector B | 635 mm | 25 in |
Cord Length | 50 m | 164.042 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum, connector A | 0.2 dB |
Insertion Loss, maximum, connector B | 0.2 dB |
Return Loss, minimum, connector A | 57 dB |
Return Loss, minimum, connector B | 57 dB |
Environmental Space | Plenum |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |