Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Ultra Low Loss OM4, 16F MM APC MPO (Unpinned) to 8F MPO (Unpinned), Fiber Extension Cable Assembly, 16-Fiber, Dual rate (LSZH/RISER)
Configure and display product variants of URXRVQP7R by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | Australia/New Zealand | Europe | Latin America | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Fiber array cable assembly | 
| Product Brand | Propel | 
| Ordering Note | Can only be used with CXP transceivers | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
| Color, boot A | Red | 
| Color, connector A | Aqua | 
| Color, boot B | Black | 
| Color, connector B | Aqua | 
| Construction Type | Stranded | 
| Furcation Color | Aqua | 
| Interface Feature, connector A | QSFP configuration | 
| Interface, Connector B | MPO-08/UPC Female | 
| Jacket Color | Aqua | 
| Polarity | Method B Enhanced (ULL) | 
| Total Fibers, quantity | 16 | 
| Cable Assembly Length Range (m) | 3 – 999 | 
| Cable Assembly Length Range (ft) | 10 – 999 | 
| Click on image to enlarge. | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° | 
| Fiber Mode | Multimode | 
| Fiber Type | OM4, LazrSPEED® | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Dual Rated LSZH/Riser | Indoor | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | Australia/New Zealand | Europe | Latin America | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Fiber array cable assembly | 
| Product Brand | Propel | 
| Ordering Note | Can only be used with CXP transceivers | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
| Color, boot A | Red | 
| Color, connector A | Aqua | 
| Color, boot B | Black | 
| Color, connector B | Aqua | 
| Construction Type | Stranded | 
| Furcation Color | Aqua | 
| Interface Feature, connector A | QSFP configuration | 
| Interface, Connector B | MPO-08/UPC Female | 
| Jacket Color | Aqua | 
| Polarity | Method B Enhanced (ULL) | 
| Total Fibers, quantity | 16 | 
| Cable Assembly Length Range (m) | 3 – 999 | 
| Cable Assembly Length Range (ft) | 10 – 999 | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° | 
| Fiber Mode | Multimode | 
| Fiber Type | OM4, LazrSPEED® | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Dual Rated LSZH/Riser | Indoor | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |