Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UQVRVRV7R

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • Europe
  • India
  • Latin America
  • Middle East/Africa
  • North America

Ultra Low Loss (ULL) OM5 MPO16 APC (Non-Pinned) to MPO16 APC (Non-Pinned), Fiber Array Cable Assembly, 16-Fiber, Plenum

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of UQVRVRV7R by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Breakout Length/Option Cord Length    
No configured items found.

Product classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber array cable assembly
Product Brand SYSTIMAX ULL | Propel
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 1
Color, boot A Black
Color, connector A Green
Connector B, quantity 1
Color, boot B Black
Color, connector B Green
Construction Type Stranded
Furcation Color Lime green
Jacket Color Lime green
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 16
Total Fibers, quantity 16

Dimensions

Cable Assembly Length Range (m) 1 – 305
Cable Assembly Length Range (ft) 3 – 999

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor | Plenum

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber array cable assembly
Product Brand SYSTIMAX ULL | Propel
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 1
Color, boot A Black
Color, connector A Green
Connector B, quantity 1
Color, boot B Black
Color, connector B Green
Construction Type Stranded
Furcation Color Lime green
Jacket Color Lime green
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 16
Total Fibers, quantity 16

Dimensions

Cable Assembly Length Range (m) 1 – 305
Cable Assembly Length Range (ft) 3 – 999

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor | Plenum
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UK-ROHS Compliant