Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Ultra Low Loss (ULL) OM5, 1X2, MPO24 (Non-Pinned - QSFP) to MPO8 (Non-Pinned), 16-Fiber, Conversion Array, Plenum
Configure and display product variants of UQV2EQP7R by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber conversion array cable assembly | 
| Product Brand | SYSTIMAX ULL | Propel | 
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
| Connector A, quantity | 1 | 
| Color, boot A | Red | 
| Color, connector A | Lime green | 
| Connector B, quantity | 2 | 
| Color, boot B | Gray | 
| Color, connector B | Lime green | 
| Construction Type | Stranded | 
| Furcation Color | Lime green | 
| Interface, Connector A | MPO-24/UPC Female | 
| Interface, Connector B | MPO-08/UPC Female | 
| Jacket Color | Lime green | 
| Polarity | Method B Enhanced (ULL) | 
| Fibers per Subunit, quantity | 16 | 
| Total Fibers, quantity | 16 | 
| Breakout Length | 12 in | 24 in | 36 in | 48 in | 60 in | 72 in | 
| Cable Assembly Length Range (m) | 3 – 305 | 
| Cable Assembly Length Range (ft) | 10 – 999 | 
| Click on image to enlarge. | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° | 
| Fiber Mode | Multimode | 
| Fiber Type | OM5, LazrSPEED® | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Indoor | Plenum | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber conversion array cable assembly | 
| Product Brand | SYSTIMAX ULL | Propel | 
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
| Connector A, quantity | 1 | 
| Color, boot A | Red | 
| Color, connector A | Lime green | 
| Connector B, quantity | 2 | 
| Color, boot B | Gray | 
| Color, connector B | Lime green | 
| Construction Type | Stranded | 
| Furcation Color | Lime green | 
| Interface, Connector A | MPO-24/UPC Female | 
| Interface, Connector B | MPO-08/UPC Female | 
| Jacket Color | Lime green | 
| Polarity | Method B Enhanced (ULL) | 
| Fibers per Subunit, quantity | 16 | 
| Total Fibers, quantity | 16 | 
| Breakout Length | 12 in | 24 in | 36 in | 48 in | 60 in | 72 in | 
| Cable Assembly Length Range (m) | 3 – 305 | 
| Cable Assembly Length Range (ft) | 10 – 999 | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° | 
| Fiber Mode | Multimode | 
| Fiber Type | OM5, LazrSPEED® | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Indoor | Plenum | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |