Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Ultra Low Loss Singlemode MPO8 Unpinned to LC/UPC 8-Fiber Plenum Array Cord
Configure and display product variants of AQGQPLCJ8 by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber array cable assembly | 
| Product Brand | SYSTIMAX ULL | 
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
| Color, boot A | Gray | 
| Color, connector A | Green | 
| Color, boot B | Blue | 
| Color, connector B | Blue | 
| Construction Type | Stranded | 
| Furcation Color | Yellow | 
| Interface, Connector A | MPO-08/APC Female | 
| Interface, Connector B | LC/UPC | 
| Jacket Color | Yellow | 
| Polarity | Method A | 
| Fibers per Subunit, quantity | 8 | 
| Total Fibers, quantity | 8 | 
| Breakout Length | 33 in | 
| Cable Assembly Length Range (m) | 1 – 305 | 
| Cable Assembly Length Range (ft) | 3 – 999 | 
| Click on image to enlarge. | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° | 
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A2, TeraSPEED® | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Indoor | Plenum | 
| Agency | Classification | 
| ANATEL   | Compliant | 
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber array cable assembly | 
| Product Brand | SYSTIMAX ULL | 
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
| Color, boot A | Gray | 
| Color, connector A | Green | 
| Color, boot B | Blue | 
| Color, connector B | Blue | 
| Construction Type | Stranded | 
| Furcation Color | Yellow | 
| Interface, Connector A | MPO-08/APC Female | 
| Interface, Connector B | LC/UPC | 
| Jacket Color | Yellow | 
| Polarity | Method A | 
| Fibers per Subunit, quantity | 8 | 
| Total Fibers, quantity | 8 | 
| Breakout Length | 33 in | 
| Cable Assembly Length Range (m) | 1 – 305 | 
| Cable Assembly Length Range (ft) | 3 – 999 | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° | 
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A2, TeraSPEED® | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Indoor | Plenum | 
| Click on image to enlarge. | 
| Agency | Classification | 
| ANATEL   | Compliant |