Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Horizontal Trough Kit, 19 ih rack mountable, double sided, 2 RU
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
| Configuration Type | Double-sided |
| Color | Black |
| Cover, quantity | 2 |
| Rack Units | 2 |
| Height | 88.138 mm | 3.47 in |
| Width | 482.6 mm | 19 in |
| Depth | 359.156 mm | 14.14 in |
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Plastic | Steel |
| Safety Standard | UL | cUL |
| Included | Four #12-24 x 1/2 in screws | Instruction sheet |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
| Configuration Type | Double-sided |
| Color | Black |
| Cover, quantity | 2 |
| Rack Units | 2 |
| Height | 88.138 mm | 3.47 in |
| Width | 482.6 mm | 19 in |
| Depth | 359.156 mm | 14.14 in |
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Plastic | Steel |
| Safety Standard | UL | cUL |
| Included | Four #12-24 x 1/2 in screws | Instruction sheet |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |