Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Horizontal Trough Kit, 1 RU, 19 in, single sided
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
| Configuration Type | Single-sided |
| Color | Black |
| Rack Units | 1 |
| Width | 482.6 mm | 19 in |
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Steel |
| Safety Standard | UL | cUL |
| Included | Four #12-24 x 1/2 in screws | Instruction sheet |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 1.52 kg | 3.35 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
| Configuration Type | Single-sided |
| Color | Black |
| Rack Units | 1 |
| Width | 482.6 mm | 19 in |
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Steel |
| Safety Standard | UL | cUL |
| Included | Four #12-24 x 1/2 in screws | Instruction sheet |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 1.52 kg | 3.35 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |