Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
2U Patchcord Management
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
Configuration Type | Single-sided |
Color | Black |
Rack Units | 2 |
Height | 88.138 mm | 3.47 in |
Width | 482.6 mm | 19 in |
Depth | 81.28 mm | 3.2 in |
Finish | Powder-coated, smooth |
Material Type | Steel |
Included | Forty M6 cage nuts | Four M6 x 12 mm mounting screws | One patchcord manager |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
Configuration Type | Single-sided |
Color | Black |
Rack Units | 2 |
Height | 88.138 mm | 3.47 in |
Width | 482.6 mm | 19 in |
Depth | 81.28 mm | 3.2 in |
Finish | Powder-coated, smooth |
Material Type | Steel |
Included | Forty M6 cage nuts | Four M6 x 12 mm mounting screws | One patchcord manager |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |