Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Kit designed for FEC or FLEX applications
| Regional Availability | Latin America | North America |
| Product Type | Fiber breakout kit |
| Application | For use with ribbon fiber cables |
| Breakout Legs, quantity | 12 |
| Fibers per Ribbon, maximum | 36 |
| Fibers per Tube, maximum | 288 |
| Tubes per Leg, quantity | 1 |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Product Type | Fiber breakout kit |
| Application | For use with ribbon fiber cables |
| Breakout Legs, quantity | 12 |
| Fibers per Ribbon, maximum | 36 |
| Fibers per Tube, maximum | 288 |
| Tubes per Leg, quantity | 1 |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |