Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® Cabled Module, singlemode SC/APC to stub, 72 fiber, rollable ribbon, indoor/outdoor
Configure and display product variants of NG4-CMDL0RG by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Cable Length | Far End Breakout Style | ||
|---|---|---|---|---|
| No configured items found. | ||||
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber cabled module | 
| Product Brand | NG4access® | 
| Product Series | NG4 | LSX | 
| Ordering Note | For fiber modules with custom cable lengths, please contact your local CommScope representative | 
| Adapters, quantity, front | 72 | 
| Body Style | Straight orientation | 
| Cable Color | Black | 
| Color, housing | Black | 
| Polarity | Pairs, straight | 
| Total Ports, quantity, front | 72 | 
| Height | 13.3 mm | 0.524 in | 
| Width | 159.9 mm | 6.295 in | 
| Depth | 101 mm | 3.976 in | 
| Click on image to enlarge. | 
| Fiber Mode | Singlemode | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber cabled module | 
| Product Brand | NG4access® | 
| Product Series | NG4 | LSX | 
| Ordering Note | For fiber modules with custom cable lengths, please contact your local CommScope representative | 
| Adapters, quantity, front | 72 | 
| Body Style | Straight orientation | 
| Cable Color | Black | 
| Color, housing | Black | 
| Polarity | Pairs, straight | 
| Total Ports, quantity, front | 72 | 
| Height | 13.3 mm | 0.524 in | 
| Width | 159.9 mm | 6.295 in | 
| Depth | 101 mm | 3.976 in | 
| Fiber Mode | Singlemode | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |