Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® Cable Clamp Kit, for securing for 24 cables up to 0.8 in cable diameter, in a raised floor application
| Regional Availability | Latin America | North America | 
| Product Brand | NG4access® | 
| Product Series | NG4 | 
| Application | Used with NG4access-style frames only | 
| Environmental Space | Indoor | 
| Packaging quantity | 1 | 
| Packaging Type | Carton | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Latin America | North America | 
| Product Brand | NG4access® | 
| Product Series | NG4 | 
| Application | Used with NG4access-style frames only | 
| Environmental Space | Indoor | 
| Packaging quantity | 1 | 
| Packaging Type | Carton | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |