Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LSX-CHASSIS

Base Product
  • Available in:
  • Latin America
  • North America

LSX Fiber Optic Termination/Splice/VAM Chassis Series for LSX ODF
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
Configure and display product variants of LSX-CHASSIS by selecting options

Loading...
Product
Body Style Cable Length Splicing Type Regional Availability Portfolio Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
LSX-LL/0WB023 LSX-LL/0WB023
LSX Fiber Termination Chassis 8 RU, 288 - SC/APC, Singlemode IFC Stranded, 23 Meters, Far end connection Stub
23 m | 75.459 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded Stub tail EIA 23 in 8 288 Fixed
LSX-LL/0WB031 LSX-LL/0WB031
LSX Fiber Termination Chassis 8 RU, 288 - SC/APC, Singlemode IFC Stranded, 31 Meters, Far end connection Stub
31 m | 101.706 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded Stub tail EIA 23 in 8 288 Fixed
LSX-LL/0WB046 LSX-LL/0WB046
LSX Fiber Termination Chassis 8 RU, 288 - SC/APC, Singlemode IFC Stranded, 46 Meters, Far end connection Stub
46 m | 150.919 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded Stub tail EIA 23 in 8 288 Fixed
LSX-LL/0WB061 LSX-LL/0WB061
LSX Fiber Termination Chassis 8 RU, 288 - SC/APC, Singlemode IFC Stranded, 61 Meters, Far end connection Stub
61 m | 200.131 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded Stub tail EIA 23 in 8 288 Fixed
LSX-LL/0WB075 LSX-LL/0WB075
LSX Fiber Termination Chassis 8 RU, 288 - SC/APC, Singlemode IFC Stranded, 75 Meters, Far end connection Stub
75 m | 246.063 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded Stub tail EIA 23 in 8 288 Fixed
LSX-LL/0WC016-D LSX-LL/0WC016-D
LSX Fiber Termination Chassis with OSP cable, 11 in x 19 in, 288 SC/APC, singlemode, white, 16 meters, Stub tail at far end
16 m | 52.493 ft Latin America | North America CommScope® LSX Fiber patch chassis | with OSP cable Patching Fully loaded Stub tail EIA 23 in 8 288 Fixed
LSX-LL/0WC023 LSX-LL/0WC023
LSX Fiber Termination Chassis 8 RU, 288 - SC/APC, Singlemode OSP Ribbon, 23 Meters, Far end connection Stub
23 m | 75.459 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded Stub tail EIA 23 in 8 288 Fixed
LSX-LL/0WC031 LSX-LL/0WC031
LSX Fiber Termination Chassis 8 RU, 288 - SC/APC, Singlemode OSP Ribbon, 31 Meters, Far end connection Stub
31 m | 101.706 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded Stub tail EIA 23 in 8 288 Fixed
Features and Benefits
Frame
CommScope’s LSX solution is designed to fit a variety of termination, splice and storage applications. Each frame option is built to industry standards to ensure commonality with patch cord routing, slack storage and fiber protection. The frame is shipped complete with front cable management, top and bottom troughs.

Termination chassis
The LSX chassis is available in adaptor only versions with in configurations of 24, 48, 72, 96, 144, and 288. Preterminated panels are available in 48, 96, 144, and 288 fiber versions with either intrafacility (IFC), outside plant (OSP) cables for ease of installation.

Splice chassis
CommScope’s splice chassis protects splices of multiple splice types.

Value-added module (VAM) chassis
Adding signal management and enhancement functions, such as splitters, couplers and wavelength division multiplexers, optimizes the value of your fiber network, by providing nonintrusive access to the optical signal for monitoring and testing signal integrity. The LGX compatible VAM chassis accommodates various splitter and WDM modules.
  • The termination and splice LSX-288 solution utilizes a traditional frame designed to fit a variety of termination, splice and storage applications
  • The traditional LSX universal frame provides the framework for managing a cross-connect or interconnect fiber system
  • The LSX panel adapts to 23-inch rack mounting, WECO or EIA spacing while the 288-position panel can only be mounted in a 23-inch rack

Product classification

Portfolio CommScope®
Product Series LSX

General Specifications

Functionality Patching | Splicing
Application Used in LSX-style frames only
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Product classification

Portfolio CommScope®
Product Series LSX

General Specifications

Functionality Patching | Splicing
Application Used in LSX-style frames only
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Click on image to enlarge.