Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode OSP Stranded, 61 Meters, Far end connection Stub
| Portfolio | CommScope® | 
| Product Series | LSX | 
| Functionality | Patching | 
| Application | Used in LSX-style frames only | 
| Cable Exit Location | Upward | 
| Cable Stub Type | OSP, stranded | 
| Color | Putty white | 
| Growth Configuration | Fully loaded | 
| Interface, rear | Stub tail | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Height | 228.6 mm | 9 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 304.8 mm | 12 in | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Portfolio | CommScope® | 
| Product Series | LSX | 
| Functionality | Patching | 
| Application | Used in LSX-style frames only | 
| Cable Exit Location | Upward | 
| Cable Stub Type | OSP, stranded | 
| Color | Putty white | 
| Growth Configuration | Fully loaded | 
| Interface, rear | Stub tail | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Height | 228.6 mm | 9 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 304.8 mm | 12 in | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |