Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: FACT-PATCH-CHASSIS
FACT® Fiber Optic High Density Patch Chassis, gray, 4E high, 144-port, singlemode, holding 8 hinged trays (2 per Element) loaded with SC adapterpacks
Portfolio | CommScope® |
Product Brand | FACT® |
Product Series | FACT |
Functionality | Patching |
Application | Compatible with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
Color | Gray |
Growth Configuration | Fully loaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | FACT |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Height | 123.8 mm | 4.874 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Click on image to enlarge. |
Fiber Mode | Singlemode |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Included | Mounting hardware for FACT frame |
Packaging quantity | 1 |
Portfolio | CommScope® |
Product Brand | FACT® |
Product Series | FACT |
Functionality | Patching |
Application | Compatible with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
Color | Gray |
Growth Configuration | Fully loaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | FACT |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Height | 123.8 mm | 4.874 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Fiber Mode | Singlemode |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Included | Mounting hardware for FACT frame |
Packaging quantity | 1 |
Click on image to enlarge. |