Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-CHASSIS-ACCESSORIES

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® ODF Fiber Chassis Accessories
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
Configure and display product variants of FACT-CHASSIS-ACCESSORIES by selecting options

Loading...
Product
Regional Availability Product Brand Product Series Product Type Rack Type Compatible Cable Diameter Range
760239897 | FACT-ACCCTULLT 760239897 | FACT-ACCCTULLT
FACT® Cable Termination Unit (CTU) for one cable with max. diameter of 15 mm or one flex tube of 12-16 mm (with transparent cover)
Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Cable termination kit FIST-GR3 Maximum diameter of 15 mm (1 cable) or 1 flex tube of 12-16 mm (with transparent cover)
760239898 | FACT-ACCCTUMLT 760239898 | FACT-ACCCTUMLT
FACT® Cable Termination Unit (CTU) for one cable with max. diameter of 15 mm or one flex tube of 12-16 mm
Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Cable termination kit FIST-GR3 Maximum diameter of 15 mm (1 cable) or 1 flex tube of 12-16 mm
760239899 | FACT-ACCCTUMIFC 760239899 | FACT-ACCCTUMIFC
FACT® Cable Termination Unit (CTU) for IFC-cables with max.diameter of 8.5mm for one or 6 mm for two cables
Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Cable termination kit FIST-GR3 Maximum diameter of 8.5 mm (1 cable) or 6 mm (2 cables)
760239900 | FACT-ACCCTUMP24 760239900 | FACT-ACCCTUMP24
FACT® Cable Termination Unit (CTU) trumpet for 24 pigtails with diameter between 1.8 mm and 2.4 mm
Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Cable termination kit FIST-GR3 Maximum diameter between 1.8 mm and 2.4 mm (24 pigtails)
760239951 | FACT-ACCCTUSIFC 760239951 | FACT-ACCCTUSIFC
FACT® Cable Termination Unit (CTU) for IFC-cables with max.diameter of 8.5mm, two units per kit
Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Cable termination kit FIST-GR3 Maximum diameter of 8.5 mm (1 cable) or 6 mm (2 cables)
760239952 | FACT-ACCCTUSLT 760239952 | FACT-ACCCTUSLT
FACT® Cable Termination Unit (CTU) for one cable with max. diameter of 8.5 mm, two units per kit
Asia | Australia/New Zealand | EMEA | Latin America | North America FACT® FACT Cable termination kit FIST-GR3 Maximum diameter of 8.5 mm (1 cable) or 1 flex tube 6-10 mm
760243102 | FACT-FRACCCTU1E 760243102 | FACT-FRACCCTU1E
FACT® cable termination unit (CTU), kit for 1E FACT chassis, accomodates: 1 cable 2.5-14mm or 2 cables 2.5-8.5mm or 4 cables 2.5-5mm or 1 flex tube OD 16mm, only for use in FACT frame
EMEA FACT® FACT Cable termination kit FACT Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm
760243103 | FACT-FRACCCTU2E 760243103 | FACT-FRACCCTU2E
FACT® cable termination unit (CTU), kit for 2E FACT chassis, accomodates: 1 cable 2.5-14mm or 2 cables 2.5-8.5mm or 4 cables 2.5-5mm or 1 flex tube OD 16mm, only for use in FACT frame
EMEA FACT® FACT Cable termination kit FACT Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm
Features and Benefits
FACT Cable Termination and Attachment Kits enable easy termination using either Cable Termination Units (CTUs) directly on the chassis or Cable Attachment Plates for larger cables in the side duct. FACT CTUs are specifically designed for termination of commonly used cables (diameter range: 5 mm to 15mm) and allow an installer to pre-terminate a cable on the CTU outside the frame. The FACT- FRACCCTUxE series is recommended for use with the FACT frame solution, as it accommodates stiffer cables with diameter up to 15mm directly on the chassis.

FACT Cable Attachment Plates are used for the fixation of very stiff and/or thick fiber rich cables as well as fanout cables in the side duct. If you are using the FACT chassis in CommScope’s FIST-GR3 frame or another compatible frame, please use the FACT-ACCCTU series and check the FIST-GR3 cable attachment and backplates.

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Brand FACT®
Product Series FACT

General Specifications

Application For use with FACT panels

Environmental Specifications

Environmental Space Indoor

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Brand FACT®
Product Series FACT

General Specifications

Application For use with FACT panels

Environmental Specifications

Environmental Space Indoor