Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-CABLED-CHASSIS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Pre-cabled Chassis for FACT ODF
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
Configure and display product variants of FACT-CABLED-CHASSIS by selecting options

Loading...
Product
Body Style Cable Length Splicing Type Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
760254302 | FACT-2ERHPL2S-100CK 760254302 | FACT-2ERHPL2S-100CK
FACT® Fiber Optic Pre-cabled Chassis, gray, 2E high, 96-port, singlemode, loaded with LC/APC Duplex adapters and C-grade pigtails, SMOUV splice tray type, 100m indoor Micro-Tube cable, G657A1, yellow jacket, CPR EuroClass Cca, right-hand patch
Right-hand patch 100 m | 328.084 ft SMOUV Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC Stub tail EIA 19 in 1 |4 96 Sliding
760254303 | FACT-2ERHPL2S-150CK 760254303 | FACT-2ERHPL2S-150CK
FACT® Fiber Optic Pre-cabled Chassis, gray, 2E high, 96-port, singlemode, loaded with LC/APC Duplex adapters and C-grade pigtails, SMOUV splice tray type, 150m indoor Micro-Tube cable, G657A1, yellow jacket, CPR EuroClass Cca, right-hand patch
Right-hand patch 150 m | 492.126 ft SMOUV Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC Stub tail EIA 19 in 1 |4 96 Sliding
760254306 | FACT-3ERHPL1S-075CH 760254306 | FACT-3ERHPL1S-075CH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/UPC adapters and pre-cabled yellow indoor micro-tube cable, 75 meters
Right-hand patch 75 m | 246.063 ft SMOUV EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/UPC EIA 19 in 2 |1 144 Sliding
760254307 | FACT-3ERHPL1S-100CH 760254307 | FACT-3ERHPL1S-100CH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/UPC adapters and pre-cabled yellow indoor micro-tube cable, 100 meters
Right-hand patch 100 m | 328.084 ft SMOUV EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/UPC EIA 19 in 2 |1 144 Sliding
760254308 | FACT-3ERHPL1S-150CH 760254308 | FACT-3ERHPL1S-150CH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/UPC adapters and pre-cabled yellow indoor micro-tube cable, 150 meters
Right-hand patch 150 m | 492.126 ft SMOUV EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/UPC EIA 19 in 2 |1 144 Sliding
760254311 | FACT-3ERHPL2S-075CH 760254311 | FACT-3ERHPL2S-075CH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/APC adapters and pre-cabled yellow indoor micro-tube cable, 75 meters
Right-hand patch 75 m | 246.063 ft SMOUV EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC EIA 19 in 2 |1 144 Sliding
760254312 | FACT-3ERHPL2S-100CH 760254312 | FACT-3ERHPL2S-100CH
FACT® Fiber Optic Pre-cabled Chassis, gray, 3E high, 144-port, singlemode, loaded with LC/APC adapters and pre-cabled yellow indoor micro-tube cable, 100 meters
Right-hand patch 100 m | 328.084 ft SMOUV EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC EIA 19 in 2 |1 144 Sliding
760255781 | FACT-2ERHPL1S-075CK-HR04 760255781 | FACT-2ERHPL1S-075CK-HR04
FACT® Fiber Optic Pre-cabled Chassis, gray, 2E high, 96-port, singlemode, loaded with LC/UPC Duplex adapters and C-grade pigtails, SMOUV splice tray type, 75m indoor Micro-Tube cable, G657A1, yellow jacket, CPR EuroClass Cca, right-hand patch
Right-hand patch 75 m | 246.063 ft SMOUV EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/UPC Stub tail EIA 19 in 1 |4 96 Sliding
Features and Benefits
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.


The FACT® pre-cabled chassis is supplied with connectorized cables from 24 fibers to 144fibers, and a stub on the far end. It is available for indoor cable in lengths up to 300 meters.The pre-cabled chassis accommodates 24 SC or 48 single LC connections per FACT® element. All pre-cabled FACT® chassis use EIA/TIA 598 color-coding standard.


The FACT® patch-splice chassis is available in 6 height versions:
  • 1E
  • 2E
  • 3E
  • 4E
  • 5E
  • 6E

Product classification

Portfolio CommScope®
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Color Gray
Rack Type EIA 19 in

Dimensions

Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Product classification

Portfolio CommScope®
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Color Gray
Rack Type EIA 19 in

Dimensions

Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Click on image to enlarge.