Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RAPID-FIBER-PANELS

Base Product
  • Available in:
  • Latin America
  • North America

Rapid Fiber Panels are available with SC or LC connectors on the front, singlemode or multimode, and Indoor/Outdoor or Plenum cable with single fiber breakouts (SC or LC), MPO’s or stub on the far-end.
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
Configure and display product variants of RAPID-FIBER-PANELS by selecting options

Loading...
Product
Body Style Cable Length Total Fibers, quantity Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
RCP-4KBPUK09225B RCP-4KBPUK09225B
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to LC/UPC breakouts, 92m cable with 25 inch breakout length and 1.2MM Breakout Jacketing
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC LC/UPC EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPUK09239B RCP-4KBPUK09239B
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to LC/UPC breakouts, 92m cable with 39 inch breakout length and 1.2MM Breakout Jacketing
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC LC/UPC EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPUK09245B RCP-4KBPUK09245B
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to LC/UPC breakouts, 92m cable with 45 inch breakout length and 1.2MM Breakout Jacketing
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC LC/UPC EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPUK09267B RCP-4KBPUK09267B
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to LC/UPC breakouts, 92m cable with 67 inch breakout length and 1.2MM Breakout Jacketing
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC LC/UPC EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPUK11409B RCP-4KBPUK11409B
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to LC/UPC breakouts, 114m cable with 108 inch breakout length and 1.2MM Breakout Jacketing
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC LC/UPC EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPUK11425B RCP-4KBPUK11425B
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to LC/UPC breakouts, 114m cable with 25 inch breakout length and 1.2MM Breakout Jacketing
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC LC/UPC EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPUK11439B RCP-4KBPUK11439B
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to LC/UPC breakouts, 114m cable with 39 inch breakout length and 1.2MM Breakout Jacketing
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC LC/UPC EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPUK11445B RCP-4KBPUK11445B
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to LC/UPC breakouts, 114m cable with 45 inch breakout length and 1.2MM Breakout Jacketing
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC LC/UPC EIA 19 in | EIA 23 in 4 288 Sliding
Features and Benefits
Rapid Fiber Panels utilize CommScope's unique RapidReel fiber cable spools so the cable is always the right length. Available to store up to 100' of cable inside the panel up to 1000‘ of total cable length.
The Rapid Fiber panel offers service providers unmatched savings in installation time, labor costs and performance.

Product classification

Portfolio CommScope®
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Dimensions

Width 482.6 mm | 19 in
Depth 381 mm | 15 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863

Product classification

Portfolio CommScope®
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Dimensions

Width 482.6 mm | 19 in
Depth 381 mm | 15 in

Environmental Specifications

Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863
Click on image to enlarge.