Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RAPID-FIBER-PANELS

Base Product
  • Available in:
  • Latin America
  • North America

Rapid Fiber Panels are available with SC or LC connectors on the front, singlemode or multimode, and Indoor/Outdoor or Plenum cable with single fiber breakouts (SC or LC), MPO’s or stub on the far-end.
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
Configure and display product variants of RAPID-FIBER-PANELS by selecting options

Loading...
Product
Body Style Cable Length Total Fibers, quantity Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
RCP-4KBPU011400 RCP-4KBPU011400
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to stub, 114m
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC Stub tail EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPU013700 RCP-4KBPU013700
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to stub, 137m
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC Stub tail EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPU016000 RCP-4KBPU016000
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to stub, 160m
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC Stub tail EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPU018300 RCP-4KBPU018300
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to stub, 183m
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC Stub tail EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPU020600 RCP-4KBPU020600
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to stub, 206m
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC Stub tail EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPU022900 RCP-4KBPU022900
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to stub, 229m
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC Stub tail EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPUE02300 RCP-4KBPUE02300
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to MPO breakouts, 23m
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 4 288 Sliding
RCP-4KBPUE04600 RCP-4KBPUE04600
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to MPO breakouts, 46m
Symmetrical 288 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 4 288 Sliding
Features and Benefits
Rapid Fiber Panels utilize CommScope's unique RapidReel fiber cable spools so the cable is always the right length. Available to store up to 100' of cable inside the panel up to 1000‘ of total cable length.
The Rapid Fiber panel offers service providers unmatched savings in installation time, labor costs and performance.

Product classification

Portfolio CommScope®
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Dimensions

Width 482.6 mm | 19 in
Depth 381 mm | 15 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863

Product classification

Portfolio CommScope®
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Dimensions

Width 482.6 mm | 19 in
Depth 381 mm | 15 in

Environmental Specifications

Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863
Click on image to enlarge.