Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
RapidFiber® Termination Panel, 288-Position 4RU, singlemode, LC/UPC to stub, 137m
| Portfolio | CommScope® | 
| Product Brand | RapidFiber® | 
| Product Series | RCP | 
| Functionality | Patching | 
| Cable Exit Location | Rear, left side | 
| Cable Stub Type | IFC, stranded | 
| Color | Putty white | 
| Door Type, front | Hinged | Slide latch | Transparant | 
| Growth Configuration | Fully loaded | 
| Interface, rear | Stub tail | 
| Patch Cord Entry Location | Front, left side | Front, right side | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Transmission Standards | IEC 60794-2 | ISO/IEC 11801 | TIA/EIA-568-B.3 | 
| Height | 177.8 mm | 7 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 381 mm | 15 in | 
| Click on image to enlarge. | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Fiber Mode | Singlemode | 
| Fiber Type | G.652.D | G.657.A2/B2 | 
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–85%, non-condensing | 
| Qualification Standards | NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863 | 
| Packaging quantity | 1 | 
| Portfolio | CommScope® | 
| Product Brand | RapidFiber® | 
| Product Series | RCP | 
| Functionality | Patching | 
| Cable Exit Location | Rear, left side | 
| Cable Stub Type | IFC, stranded | 
| Color | Putty white | 
| Door Type, front | Hinged | Slide latch | Transparant | 
| Growth Configuration | Fully loaded | 
| Interface, rear | Stub tail | 
| Patch Cord Entry Location | Front, left side | Front, right side | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Transmission Standards | IEC 60794-2 | ISO/IEC 11801 | TIA/EIA-568-B.3 | 
| Height | 177.8 mm | 7 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 381 mm | 15 in | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Fiber Mode | Singlemode | 
| Fiber Type | G.652.D | G.657.A2/B2 | 
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–85%, non-condensing | 
| Qualification Standards | NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863 | 
| Packaging quantity | 1 | 
| Click on image to enlarge. |