Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
RapidFiber® Termination Panel, 24-Position 1RU, singlemode, dual 12-fiber 3 mm plenum-rated, 31 m, 39 in breakout
| Portfolio | CommScope® |
| Product Brand | RapidFiber® |
| Product Series | RCP |
| Functionality | Patching |
| Cable Exit Location | Rear, left side |
| Cable Stub Type | Indoor, microcable |
| Color | Putty white |
| Door Type, front | Hinged | Slide latch | Transparant |
| Growth Configuration | Fully loaded |
| Interface, rear | SC/UPC |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 19 in | EIA 23 in |
| Transmission Standards | IEC 60794-2 | ISO/IEC 11801 | TIA/EIA-568-B.3 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 381 mm | 15 in |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A2/B2 |
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–85%, non-condensing |
| Qualification Standards | NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Portfolio | CommScope® |
| Product Brand | RapidFiber® |
| Product Series | RCP |
| Functionality | Patching |
| Cable Exit Location | Rear, left side |
| Cable Stub Type | Indoor, microcable |
| Color | Putty white |
| Door Type, front | Hinged | Slide latch | Transparant |
| Growth Configuration | Fully loaded |
| Interface, rear | SC/UPC |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 19 in | EIA 23 in |
| Transmission Standards | IEC 60794-2 | ISO/IEC 11801 | TIA/EIA-568-B.3 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 381 mm | 15 in |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A2/B2 |
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–85%, non-condensing |
| Qualification Standards | NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863 |
| Packaging quantity | 1 |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |