Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Propel Multimode Splice Cassette, 24LC with internal shutters, OM4 single fiber pigtails, Method B Enhanced ULL, ANT Splice Protector
Regional Availability | Europe |
Portfolio | CommScope® |
Product Brand | Propel |
Product Series | PPL |
Color, front | Aqua |
Interface, rear | Stranded pigtail |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Height | 67.31 mm | 2.65 in |
Width | 196.012 mm | 7.717 in |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.15 dB |
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Included | ANT holder | ANT mechanical splice protection |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Europe |
Portfolio | CommScope® |
Product Brand | Propel |
Product Series | PPL |
Color, front | Aqua |
Interface, rear | Stranded pigtail |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Height | 67.31 mm | 2.65 in |
Width | 196.012 mm | 7.717 in |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.15 dB |
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Included | ANT holder | ANT mechanical splice protection |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |