Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MFPS Fiber Optic panel, 1RU, 96 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the right, 96 LC/APC, grade C
Portfolio | CommScope® |
Product Series | MFPS |
Functionality | Patching | Splicing |
Cable Exit Location | Rear | Side |
Color | Gray |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Patch Cord Entry Location | Front, right side |
Patch Cord Routing | Right sided |
Pigtail Assembly Type | Color-coded, 900 µm |
Pigtails Included, quantity | 96 |
Rack Type | EIA 19 in | ETSI 600 mm |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-34 |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Click on image to enlarge. |
Click on image to enlarge. |
Finish | Powder coated |
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Fiber Type | G.657.A1 |
Performance Grade | Standard C grade |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Included | Mounting hardware | One cable termination kit |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Portfolio | CommScope® |
Product Series | MFPS |
Functionality | Patching | Splicing |
Cable Exit Location | Rear | Side |
Color | Gray |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Patch Cord Entry Location | Front, right side |
Patch Cord Routing | Right sided |
Pigtail Assembly Type | Color-coded, 900 µm |
Pigtails Included, quantity | 96 |
Rack Type | EIA 19 in | ETSI 600 mm |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-34 |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Finish | Powder coated |
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Fiber Type | G.657.A1 |
Performance Grade | Standard C grade |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Included | Mounting hardware | One cable termination kit |
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |