Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FPX Fiber Optic Termination Panel with Indoor/Outdoor Cable, 3RU, 19in, Singlemode, 48 fiber, SC/UPC connectors, Stub tail at far end, putty white, 153m
Portfolio | CommScope® |
Product Series | FPX |
Functionality | Patching |
Adapter Packs Included, quantity | 4 |
Cable Exit Location | Upward |
Cable Stub Type | Indoor/Outdoor |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, rear | Stub tail |
Rack Type | EIA 19 in | EIA 23 in |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 304.8 mm | 12 in |
Click on image to enlarge. |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Included | Mounting hardware |
Packaging quantity | 1 |
Portfolio | CommScope® |
Product Series | FPX |
Functionality | Patching |
Adapter Packs Included, quantity | 4 |
Cable Exit Location | Upward |
Cable Stub Type | Indoor/Outdoor |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, rear | Stub tail |
Rack Type | EIA 19 in | EIA 23 in |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 304.8 mm | 12 in |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Included | Mounting hardware |
Packaging quantity | 1 |
Click on image to enlarge. |