Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: EPX-PANELS
EPX 2U fixed panel, accepts (8) G2 style splice cassettes, modules or adapter packs, providing up to 96 duplex LC ports
Portfolio | CommScope® |
Product Series | EPX |
Application | Accepts eight G2 modular cassettes |
Color | Black |
Intelligence Type | Not iPatch® ready |
Module/Adapter Pack Slots, quantity | 8 |
Rack Type | EIA 19 in |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 412.75 mm | 16.25 in |
Safety Standard | CSA 22.2 | UL 1863 |
Packaging quantity | 1 |
Weight, net | 3.62 kg | 7.98 lb |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Portfolio | CommScope® |
Product Series | EPX |
Application | Accepts eight G2 modular cassettes |
Color | Black |
Intelligence Type | Not iPatch® ready |
Module/Adapter Pack Slots, quantity | 8 |
Rack Type | EIA 19 in |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 412.75 mm | 16.25 in |
Safety Standard | CSA 22.2 | UL 1863 |
Packaging quantity | 1 |
Weight, net | 3.62 kg | 7.98 lb |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |