Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CY9076-000 | BUDI-2S-SP-12CS

Base Product: BUDI-2S

  • Available in:
  • EMEA

BUDI™ Fiber Optic Wall mount Enclosure, single circuit FIST splice trays for 12 SMOUV splices

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Specifically designed for fast FTTH deployment and easy customer connection
  • Available with splicing (FIST) and/or patching and/or splitter combinations
  • Multiple and modular wrap around cable port sealing options
  • Compact, wall mountable fiber enclosures for indoor and outdoor use
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
  • 90° ± 0.5° cleave angle (Typ.)
  • Available with flat dielectric, flat toneable/locatable dielectric, armored or 5mm round cable

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber wall box
Product Brand BUDI™

General Specifications

Access Front
Enclosure Color Gray
Front Cover Type Snap-on cover
Mounting Wall
Splice Tray Construction SC (Single circuit)
Splicing Capacity, maximum 12

Dimension Drawing

Click on image to enlarge.

Material Specifications

Enclosure Material Type LSZH thermoplastic

Environmental Specifications

Qualification Standards IEC 60529, IP54 | IEC 61753-1, category G

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber wall box
Product Brand BUDI™

General Specifications

Access Front
Enclosure Color Gray
Front Cover Type Snap-on cover
Mounting Wall
Splice Tray Construction SC (Single circuit)
Splicing Capacity, maximum 12

Material Specifications

Enclosure Material Type LSZH thermoplastic

Environmental Specifications

Qualification Standards IEC 60529, IP54 | IEC 61753-1, category G

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted