Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, singlemode, 1.2 mm LSZH jacket, SC/UPC-SC/UPC, yellow
Configure and display product variants of FPCA-77YZ by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cord Length | ||
---|---|---|---|
No configured items found. |
Regional Availability | Europe | Middle East/Africa |
Product Type | Fiber patch cord, simplex |
Connector A, quantity | 1 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 1 |
Color, boot B | Blue |
Color, connector B | Blue |
Jacket Color | Yellow |
Diameter Over Jacket | 1.2 mm | 0.047 in |
Click on image to enlarge. |
Insertion Loss, maximum, connector A | 55 dB |
Insertion Loss, maximum, connector B | 55 dB |
Insertion Loss, ULL, maximum, connector A | 0.25 dB |
Insertion Loss, ULL, maximum, connector B | 0.25 dB |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | Europe | Middle East/Africa |
Product Type | Fiber patch cord, simplex |
Connector A, quantity | 1 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 1 |
Color, boot B | Blue |
Color, connector B | Blue |
Jacket Color | Yellow |
Diameter Over Jacket | 1.2 mm | 0.047 in |
Insertion Loss, maximum, connector A | 55 dB |
Insertion Loss, maximum, connector B | 55 dB |
Insertion Loss, ULL, maximum, connector A | 0.25 dB |
Insertion Loss, ULL, maximum, connector B | 0.25 dB |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |