Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, Duplex, Singlemode, SC/APC to SC/APC, yellow, 1 m
| Regional Availability | EMEA |
| Product Type | Fiber patch cord, duplex |
| Connector A, quantity | 2 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 2 |
| Color, boot B | Green |
| Color, connector B | Green |
| Jacket Color | Yellow |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
| Click on image to enlarge. |
| Insertion Loss, maximum, connector A | 0.5 dB |
| Insertion Loss, maximum, connector B | 0.5 dB |
| Return Loss, minimum, connector A | 60 dB |
| Return Loss, minimum, connector B | 60 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA |
| Product Type | Fiber patch cord, duplex |
| Connector A, quantity | 2 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 2 |
| Color, boot B | Green |
| Color, connector B | Green |
| Jacket Color | Yellow |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
| Insertion Loss, maximum, connector A | 0.5 dB |
| Insertion Loss, maximum, connector B | 0.5 dB |
| Return Loss, minimum, connector A | 60 dB |
| Return Loss, minimum, connector B | 60 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |