Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UQXQXLUF8

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • Europe
  • India
  • Latin America
  • Middle East/Africa
  • North America

Ultra Low Loss (ULL) OM4 MPO8 (Pinned) to LC/UPC Uniboot, Fiber Array Cable Assembly, 8-Fiber, Plenum

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of UQXQXLUF8 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Breakout Length/Option Cord Length    
No configured items found.

Product classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber array cable assembly
Product Brand SYSTIMAX ULL | Propel
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 1
Color, boot A Gray
Color, connector A Aqua
Connector B, quantity 4
Color, boot B Aqua
Color, connector B Black
Construction Type Stranded
Furcation Color Aqua
Interface, Connector A MPO-08/UPC Male
Interface, Connector B LC/UPC
Jacket Color Aqua
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 8
Total Fibers, quantity 8

Dimensions

Breakout Length 12 in | 24 in | 36 in | 48 in | 60 in | 72 in
Cable Assembly Length Range (m) 1 – 305
Cable Assembly Length Range (ft) 1 – 999

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor | Plenum

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber array cable assembly
Product Brand SYSTIMAX ULL | Propel
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 1
Color, boot A Gray
Color, connector A Aqua
Connector B, quantity 4
Color, boot B Aqua
Color, connector B Black
Construction Type Stranded
Furcation Color Aqua
Interface, Connector A MPO-08/UPC Male
Interface, Connector B LC/UPC
Jacket Color Aqua
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 8
Total Fibers, quantity 8

Dimensions

Breakout Length 12 in | 24 in | 36 in | 48 in | 60 in | 72 in
Cable Assembly Length Range (m) 1 – 305
Cable Assembly Length Range (ft) 1 – 999

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor | Plenum
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Video

LC Uniboot Connector
LC Uniboot Connector

Video

LC Uniboot Connector
LC Uniboot Connector