Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
DOCSIS14.0 technology is the latest iteration of the DOCSIS standard, designed to enhance broadband speeds and network efficiency over hybrid fiber-coaxial (HFC) cable systems. It expands the operational spectrum to 1.8 GHz in the downstream and 684 MHz in the upstream, enabling significantly higher data rates.
Expanded spectrum for higher speeds: DOCSIS 4.0 increases the downstream spectrum to 1.8 GHz and upstream to 684 MHz, allowing for much faster data transmission over existing HFC networks.
Two core technologies drive performance: Extended Spectrum DOCSIS (ESD) maintains separate data paths for upstream and downstream, while Full Duplex DOCSIS (FDX) enables simultaneous two-way communication within a shared frequency band.
Enhanced user experiences: The technology supports multi-gigabit speeds, improving performance for streaming, gaming, telehealth, and other bandwidth-intensive applications.
Greater network efficiency and capacity: By expanding bandwidth and optimizing spectrum use, DOCSIS 4.0 helps reduce congestion and improve service quality during high-demand periods.
Flexible deployment strategies: Operators can choose between gradual upgrades using ESD or more transformative changes like Distributed Access Architecture (DAA) and Node PON, depending on infrastructure readiness.
DOCSIS 4.0 incorporates two key technologies: Extended Spectrum DOCSIS (ESD) and Full Duplex DOCSIS (FDX). ESD extends the frequency range while maintaining separate upstream and downstream bands, whereas FDX dynamically allocates shared spectrum via a dedicated 108-684 MHz FDX band to optimize bandwidth usage.
With DOCSIS 4.0, cable operators can support multi-gigabit broadband speeds, improving streaming quality, gaming experiences, and support for emerging applications such as telehealth and cloud-based services. The increased bandwidth also enhances network capacity, reducing congestion during peak usage.
Operators transitioning to DOCSIS 4.0 must evaluate infrastructure readiness, including compatibility of nodes, amplifiers, and Cable Modem Termination Systems (CMTS). The standard supports both evolutionary upgrades, such as ESD, and revolutionary approaches like Distributed Access Architecture (DAA) and Node PON deployments.
1 DOCSIS is a trademark of Cable Television Laboratories, Inc.
© 2025 CommScope, LLC. All rights reserved. CommScope and the CommScope logo are trademarks of CommScope and/or its affiliates in the U.S. and other countries. For additional trademark information see https://www.commscope.com/trademarks. Wi-Fi, Wi-Fi 6 and Wi-Fi 7 are trademarks of the Wi-Fi Alliance. All product names, trademarks and registered trademarks are property of their respective owners.